Application Scope | Mobile equipment batteries / Switching-mode power supplies |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | US-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.25×2.5×0.6 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 0.7 | A |
Repetitive Peak Reverse Voltage | VRRM | 40 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Peak Forward Voltage (Max) | VFM | - | 0.52 | V |
Repetitive Peak Reverse Current | IRRM(MAX) | VRRM=40V | 0.1 | mA |