Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Bidirectional |
Application | CAN/LIN Interface / Power supply |
PPAP | Capable(*) |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
package name (TOSHIBA) | SOD-323 (USC) |
---|---|
Package Image | |
package code | SOD-323 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.5×1.25×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-20 | kV |
Peak pulse current (IEC61000-4-5) | IPP | 2.5 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | +/-28 | V |
Total Capacitance (Max) | CT | VR=0V f=1MHz |
8 | pF |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
6.5 | pF |
Dynamic resistance (Typ.) | Rdyn | IPP=8A to 16A | 1.5 | Ω |
Reverse Breakdown Voltage (Min) | VBR | IBR=1mA | 32 | V |
Reverse Current (Max) | IR | VRWM=28V | 0.1 | μA |
Clamp voltage (Based on IEC61000-4-5) (Typ.) | VC | IPP=1A | 40 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC_Q100-Q101 | Note |
---|---|---|---|---|---|
DF2B36FU,H3F | 3000 | Yes | - | General Use | |
DF2B36FU,H3XGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) |
DF2B36FU,H3XHF | 3000 | - | Yes | Yes | Automotive Use |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs