DF2S24UCT

EOL announced

ESD protection diode (low capacitance type)

Description

Internal Connection Single
Number of Circuits 1
Number of Protected Lines 1
Configuration Unidirectional
Application USB2.0
RoHS Compatible Product(s) (#) Available

Package Information

package name (TOSHIBA) SOD-882 (CST2)
Package Image CST2
package code SOD-882
JEDEC MO-236-EA
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.38
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-8 kV

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Working peak reverse voltage (Max) VRWM - 19 V
Total Capacitance (Typ.) CT VR=0V
f=1MHz
1.6 pF
Dynamic resistance (Typ.) Rdyn IPP=3A to 8A 0.5 Ω
Reverse Breakdown Voltage (Min) VBR - 22 V
Reverse Current (Max) IR VRWM=19V 0.5 μA
Zener Voltage (Typ.) VZ IZ=5mA 24 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open