Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Unidirectional |
Application | General-purpose |
RoHS Compatible Product(s) (#) | Available |
package name (TOSHIBA) | SOD-923 |
---|---|
Package Image | |
package code | SOD-923 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.4 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-8 | kV |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | 23 | V |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
7 | pF |
Dynamic impedance (Max) | ZZ | IZ=2mA | 150 | Ω |
Reverse Breakdown Voltage (Min) | VBR | - | 28 | V |
Reverse Current (Max) | IR | VRWM=23V | 0.5 | μA |
Zener Voltage (Typ.) | VZ | IZ=5mA | 30 | V |
Contact us
Contact usFrequently Asked Questions
FAQs