Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Unidirectional |
Application | General-purpose |
RoHS Compatible Product(s) (#) | Available |
package name (TOSHIBA) | SOD-923 |
---|---|
Package Image | |
package code | SOD-923 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.4 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-30 | kV |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | 1.5 | V |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
45 | pF |
Dynamic impedance (Max) | ZZ | IZ=5mA | 70 | Ω |
Reverse Breakdown Voltage (Min) | VBR | - | 4.8 | V |
Reverse Current (Max) | IR | VRWM=1.5V | 1 | μA |
Zener Voltage (Typ.) | VZ | IZ=5mA | 5.1 | V |
Clamp voltage (Based on IEC61000-4-5) (Typ.) | VC | IPP=1A | 5.5 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC-Q100 AEC-Q101 |
Note |
---|---|---|---|---|---|
DF2S5.1FS,L3M | 10000 | Yes | - | General Use | |
DF2S5.1FS,L3XGM | 10000 | - | Yes | Yes (Note) | Unintended Use (Note) |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs