Transistor for low frequency small-signal amplification 2 in 1
Application Scope | General-purpose |
---|---|
Polarity | NPN + NPN |
Internal Connection | Independent |
Comments | Rank is specified by hFE range. |
PPAP | Capable(*) |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | SOT-563 (ES6) |
---|---|
Package Image | |
JEITA | SC-107C |
Package Code | SOT-563 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.55 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (Q1) | IC | 0.15 | A |
Collector Current (Q2) | IC | 0.15 | A |
Collector-emitter voltage (Q1) | VCEO | 50 | V |
Collector-emitter voltage (Q2) | VCEO | 50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Q1) (Max) | hFE | IC=0.002A VCE=6V |
400 | - |
DC Current Gain hFE (Q1) (Min) | hFE | IC=0.002A VCE=6V |
120 | - |
DC Current Gain hFE (Q2) (Max) | hFE | IC=0.002A VCE=6V |
400 | - |
DC Current Gain hFE (Q2) (Min) | hFE | IC=0.002A VCE=6V |
120 | - |
Collector Emitter Saturation Voltage (Q1) (Max) | VCE(sat) | IB=10mA IC=0.1A |
0.25 | V |
Collector Emitter Saturation Voltage (Q2) (Max) | VCE(sat) | IB=10mA IC=0.1A |
0.25 | V |
Transition frequency (Q1) (Min) | fT | IC=0.001A VCE=10V |
80 | MHz |
Transition frequency (Q2) (Min) | fT | IC=0.001A VCE=10V |
80 | MHz |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC_Q100-Q101 | Note |
---|---|---|---|---|---|
HN1C01FE-GR,LF | 4000 | Yes | - | General Use | |
HN1C01FE-GR,LXGF | 4000 | - | Yes | Yes (Note) | Unintended Use (Note) |
HN1C01FE-GR,LXHF | 4000 | - | Yes | Yes | Automotive Use |
HN1C01FE-Y,LF | 4000 | Yes | - | General Use | |
HN1C01FE-Y,LXGF | 4000 | - | Yes | Yes (Note) | Unintended Use (Note) |
HN1C01FE-Y,LXHF | 4000 | - | Yes | Yes | Automotive Use |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs