EOL announced
Small-signal MOSFET 2 in 1
Polarity | N-ch×2 |
---|---|
Internal Connection | Common source |
Component Product (Q1) | 2SK2034 |
Component Product (Q2) | 2SK2034 |
RoHS Compatible Product(s) (#) | Please contact us. |
HN4K03JU is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
SSM5N15FU | Almost same package but similar characteristics | - |
Toshiba Package Name | USV |
---|---|
Package Image | |
JEITA | SC-88A |
Package Code | SOT-353 |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs