JDV2S36E

Variable capacitance diode for electronic tuning applications

Description

Application Scope VCXO
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name ESC
Package Image ESC
Package Code SOD-523
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×0.8×0.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 10 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Capacitance Ratio (Typ.) CT(1)/CT(2) - 7.5 -
Capacitance (case 1) (Max) CT(upper_side) VR=1V 49.5 pF
Capacitance (case 1) (Min) CT(upper_side) VR=1V 44 pF
Capacitance (case 2) (Max) CT(lower_side) VR=6V 7.3 pF
Capacitance (case 2) (Min) CT(lower_side) VR=6V 5.4 pF
Series Resistance (Typ.) rS - 0.4 Ω
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open