Polarity | NPN×3 + PNP×3 |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SIP12pin(S-12) |
---|---|
Pins | 12 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | +/-3 | A |
Collector Power Dissipation (all devices operation) @Ta=25°C | PT | 4.4 | W |
Collector-emitter voltage | VCEO | +/-80 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Min) | hFE | IC=+/-1A VCE=+/-2V |
2000 | - |
Contact us
Contact usFrequently Asked Questions
FAQs