Not Recommended for New Design
Radio-frequency SiGe Heterojunction Bipolar Transistor
Application Scope | VHF/UHF band low noise, low distortion amplifier |
---|---|
Polarity | NPN |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 0.1 | A |
Collector power dissipation | PC | 160 | mW |
Collector power dissipation (mounted on board) | PC | 700 | mW |
Junction temperature | Tj | 150 | ℃ |
Collector-emitter voltage | VCEO | 6 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Insertion Gain (Typ.) | |S21|2 | f=1GHz | 12 | dB |
Transition frequency (Typ.) | fT | - | 11.5 | GHz |
Noise Figure (Typ.) | NF | f=1GHz | 0.9 | dB |
Contact us
Contact usFrequently Asked Questions
FAQs