EOL announced
Small-signal MOSFET
Polarity | P-ch |
---|---|
Generation | U-MOSⅡ |
RoHS Compatible Product(s) (#) | Available |
SSM3J14T is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
SSM3J334R | Different package and similar characteristics | - |
Toshiba Package Name | TSM |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | -2.7 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -2 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 145 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 170 | mΩ |
Contact us
Contact usFrequently Asked Questions
FAQs