Internal Connection | Independent |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | ESV |
---|---|
Package Image | |
JEITA | SC-107BB |
Package Code | SOT-553 |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.55 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Drain current (Q1) | ID | -0.1 | A |
Q2 Average Forward Current | IO | 100 | mA |
Drain-Source voltage (Q1) | VDSS | -20 | V |
Q2 Reverse Voltage | VR | 12 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=-1.5V | 45 | Ω |
forward voltage of Built-in SBD | VF | IF=5mA | 0.3 | V |