SSM5H01TU

停產產品

Multi-chip discrete device (N-ch + SBD)

產品概要

Internal Connection Independent
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name UFV
Package Image UFV
Package Code SOT-353F
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions 檢視
Land pattern dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

絕對最大額定值

項目 符號 單位
Drain current (Q1) ID 1.4 A
Q2 Average Forward Current IO 500 mA
Drain-Source voltage (Q1) VDSS 30 V
Q2 Reverse Voltage VR 20 V

電器特性

項目 符號 條件 單位
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=4V 0.45 Ω
forward voltage of Built-in SBD VF IF=0.3A 0.45 V

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Nov,2016

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗