Generation | U-MOSⅢ |
---|---|
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | UFV |
---|---|
Package Image | |
Package Code | SOT-353F |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain current (Q1) | ID | 1.5 | A |
Q2 Average Forward Current | IO | 500 | mA |
Drain-Source voltage (Q1) | VDSS | 20 | V |
Q2 Reverse Voltage | VR | 20 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=2.5V | 0.22 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs