Small-signal MOSFET
Application Scope | Power Management Switches |
---|---|
Polarity | N-ch |
Generation | U-MOSⅦ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | UDFN6B |
---|---|
Package Image | |
Package Code | SOT-1220 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.0×0.75 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 20 | V |
Gate-Source voltage | VGSS | +/-8 | V |
Drain current | ID | 6 | A |
Power Dissipation | PD | 1.25 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 1.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 108 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 74 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 45 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 33 | mΩ |
Input capacitance (Typ.) | Ciss | - | 410 | pF |
Total gate charge (Typ.) | Qg | VGS=4.5V | 3.6 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs