Not Recommended for New Design
Small Low ON resistance MOSFETs
Application Scope | Power Management Switches / High-Speed Switching |
---|---|
Polarity | N-ch + P-ch |
Generation | π-MOSⅥ / π-MOSⅥ |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | US6 |
---|---|
Package Image | |
JEITA | SC-88 |
Package Code | SOT-363 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1) | VDSS | 30 | V |
Gate-Source voltage (Q1) | VGSS | +/-20 | V |
Drain current (Q1) | ID | 400 | mA |
Drain-Source voltage (Q2) | VDSS | -30 | V |
Gate-Source voltage (Q2) | VGSS | +/-20 | V |
Drain current (Q2) | ID | -200 | mA |
Power Dissipation | PD | 0.3 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1) (Max) | Vth | - | 1.8 | V |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=3.3V | 1.7 | Ω |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=4V | 1.2 | Ω |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=10V | 700 | mΩ |
Input capacitance (Q1) (Typ.) | Ciss | - | 20 | pF |
Gate threshold voltage (Q2) (Max) | Vth | - | -1.8 | V |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-10V | 2.7 | Ω |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-4V | 4.2 | Ω |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-3.3V | 6.0 | Ω |
Input capacitance (Q2) (Typ.) | Ciss | - | 22 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs