EOL announced
Small-signal MOSFET 2 in 1
Polarity | N-ch + P-ch |
---|---|
Generation | U-MOSⅢ |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Please contact us. |
SSM6L11TU is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
SSM6L39TU | Almost same package but similar characteristics | - |
Toshiba Package Name | UF6 |
---|---|
Package Image | |
Package Code | SOT-363F |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs