Not Recommended for New Design
Small Low ON resistance MOSFETs
Polarity | P-ch×2 |
---|---|
Generation | π-MOSⅥ |
Internal Connection | Independent |
Component Product (Q1) | SSM3J16FU |
Component Product (Q2) | SSM3J16FU |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | US6 |
---|---|
Package Image | |
JEITA | SC-88 |
Package Code | SOT-363 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs