Small-signal MOSFET 2 in 1
Application Scope | Power Management Switches |
---|---|
Polarity | P-ch×2 |
Generation | U-MOSⅢ |
Internal Connection | Independent |
Component Product (Q1) | SSM3J36MFV |
Component Product (Q2) | SSM3J36MFV |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | ES6 |
---|---|
Package Image | |
JEITA | SC-107C |
Package Code | SOT-563 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.55 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1/Q2) | VDSS | -20 | V |
Gate-Source voltage (Q1/Q2) | VGSS | +/-8 | V |
Drain current (Q1/Q2) | ID | -330 | mA |
Power Dissipation | PD | 0.15 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1/Q2) (Max) | Vth | - | -1.0 | V |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=4.5V | 1.31 | Ω |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=2.8V | 1.6 | Ω |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.8V | 2.7 | Ω |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.5V | 3.6 | Ω |
Input capacitance (Q1/Q2) (Typ.) | Ciss | - | 43 | pF |
Total gate charge (Q1/Q2) (Typ.) | Qg | VGS=-4V | 1.2 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs