Small-signal MOSFET 2 in 1
Application Scope | High-Speed Switching / Power Management Switches |
---|---|
Polarity | P-ch×2 |
Generation | U-MOSⅥ |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | UDFN6 |
---|---|
Package Image | |
Package Code | SOT-1118 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.0×0.75 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1/Q2) | VDSS | -20 | V |
Gate-Source voltage (Q1/Q2) | VGSS | +/-8 | V |
Drain current (Q1/Q2) | ID | -4.0 | A |
Power Dissipation | PD | 1.0 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1/Q2) (Max) | Vth | - | -1.0 | V |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=4.5V | 95 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=2.5V | 125 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.8V | 170 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.5V | 242 | mΩ |
Input capacitance (Q1/Q2) (Typ.) | Ciss | - | 290 | pF |
Total gate charge (Q1/Q2) (Typ.) | Qg | VGS=-4.5V | 4.6 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs