Small-signal MOSFET 2 in 1
Application Scope | Power Management Switches |
---|---|
Polarity | P-ch×2 |
Generation | U-MOSⅦ |
Internal Connection | Independent |
Component Product (Q1) | SSM6P816R |
Component Product (Q2) | SSM6P816R |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TSOP6F |
---|---|
Package Image | |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1/Q2) | VDSS | -20 | V |
Gate-Source voltage (Q1/Q2) | VGSS | +/-10 | V |
Drain current (Q1/Q2) | ID | -6 | A |
Power Dissipation | PD | 1.4 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1/Q2) (Max) | Vth | - | -1.0 | V |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=4.5V | 30.1 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=2.5V | 38.8 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.8V | 52.3 | mΩ |
Input capacitance (Q1/Q2) (Typ.) | Ciss | - | 1030 | pF |
Total gate charge (Q1/Q2) (Typ.) | Qg | VGS=-4.5V | 16.6 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs