Feature | IEGT+Diode type |
---|---|
Application | High power switching (Power conversion, Motor drive) |
Circuit Configuration | 1in1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PPI85B |
---|---|
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (DC) / Forward Current (DC) | IC / IF | 750 | A |
Collector-Emitter Voltage / Repetitive Peak Reverse Voltage | VCES / VRRM | 4500 | V |
Junction Temperature | Tj | 125 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Collector-Emitter Saturation Voltage (Max) | VCE(sat) | IC=750A Tj=125℃ VGE=15V |
4.0 | V |
Turn-on switching loss (Typ.) | Eon | - | 6.0 | J |
Turn-off switching loss (Typ.) | Eoff | - | 3.7 | J |
Reverse recovery loss (Typ.) | Err | - | 1.6 | J |
Contact us
Contact usFrequently Asked Questions
FAQs