Feature | Linear wide-band amplifier |
---|---|
Application Scope | Communication equipments / UHF amplifier |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | ESV |
---|---|
Package Image | |
JEITA | SC-107BB |
Package Code | SOT-553 |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.55 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs