Feature | Built-in Lo and IF buffer amplifiers |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SM8 |
---|---|
Package Image | |
Package Code | SOT-505 |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×4.0×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 300 | mW |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 125 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Supply Voltage (Typ.) | VCC | 6 | V |
Contact us
Contact usFrequently Asked Questions
FAQs