EOL announced
Series regulator (Three-terminal voltage regulator)
Feature | Low current output / Low dropout voltage |
---|---|
Protection Functions | Overcurrent protection / Overheating protection |
Polarity | Positive |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mini |
---|---|
Package Image | |
JEITA | SC-62 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.6×4.2×1.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 150 | mA |
Power Dissipation | PD | 0.5 | W |
Input Voltage | VIN | 16 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Voltage Tolerance (ABSMax) | accuracy(VOUT) | Tj>=0℃ Tj<=125℃ |
+/-5 | % |
Bias Current (Typ.) | IB | IOUT=0A | 0.4 | mA |
Dropout Voltage (Max) | VD | IOUT=0.1A | 0.5 | V |
Dropout Voltage (Typ.) | VD | IOUT=0.1A | 0.27 | V |
Output Voltage (Typ.) | VOUT | - | 3.3 | V |
Contact us
Contact usFrequently Asked Questions
FAQs