EOL announced
Multi-functional regulator
Feature | Built-in ON/OFF switch / Low dropout voltage |
---|---|
Output type | Static output voltage |
Polarity | Positive |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PS-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 300 | mA |
Power Dissipation (mounted on glass-epoxy board) | PD | 1.2 | W |
Input Voltage | VIN | 14 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Voltage Tolerance (Max) | accuracy(VOUT) | Tj=25℃ | 2.5 | % |
Bias Current (Typ.) | IB | IOUT=0A | 1.0 | mA |
Quiescent current (OFF mode) (Max) | IB(OFF) | - | 5 | μA |
Dropout Voltage (Max) | VD | IOUT=0.15A | 0.5 | V |
Dropout Voltage (Max) | VD | IOUT=0.3A | 0.7 | V |
Dropout Voltage (Typ.) | VD | IOUT=0.3A | 0.5 | V |
Output Voltage (Typ.) | VOUT | - | 1.8 | V |
Output Voltage (Max) | VOUT | - | 1.845 | V |
Output Voltage (Min) | VOUT | - | 1.755 | V |
Contact us
Contact usFrequently Asked Questions
FAQs