TA58L09S

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature Medium current output / Low dropout voltage
Protection Functions 60V load dump / Reverse power supply connection / Overcurrent protection / Overheating protection
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-220NIS
Pins 3
Mounting Through Hole
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 250 mA
Power Dissipation PD 20 W
Power Dissipation PD 2 W
Input Voltage VIN 29 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) Tj=25℃ +/-3 %
Bias Current (Typ.) IB IOUT=0A 0.5 mA
Dropout Voltage (Max) VD IOUT=0.2A 0.4 V
Dropout Voltage (Typ.) VD IOUT=0.2A 0.22 V
Output Voltage (Typ.) VOUT - 9 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open