EOL announced
Multi-functional regulator
Feature | Built-in ON/OFF switch / Low dropout voltage / Medium current output |
---|---|
Output type | Static output voltage |
Polarity | Positive |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mold 5pin |
---|---|
Pins | 5 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 500 | mA |
Power Dissipation | PD | 10 | W |
Power Dissipation | PD | 1 | W |
Input Voltage | VIN | 29 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Bias Current (Typ.) | IB | IOUT=0A | 2.5 | mA |
Dropout Voltage (Typ.) | VD | IOUT=0.5A | 0.5 | V |
Output Voltage (Typ.) | VOUT | - | 9 | V |
Output Voltage (Max) | VOUT | - | 9.27 | V |
Output Voltage (Min) | VOUT | - | 8.73 | V |
Contact us
Contact usFrequently Asked Questions
FAQs