Number of Circuits | 2 |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | SIP9-P-2.54A |
---|---|
Package Image | |
Pins | 9 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Voltage(dual power supplies)(Max) | VCC,VEE | +/-18 | V |
Operating Voltage(single power supply)(Max) | VCC | 36 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Input bias current (Max) | I_I | - | 250 | nA |
Input offset current (Max) | I_IO | - | 50 | nA |
Input offset voltage (Max) | V_IO | - | 5 | mV |
Switch Time (Typ.) | tr | - | 1300 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs