EOL announced
Adjustable precision Shunt regulator
Polarity | Positive |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | LSTM |
---|---|
Pins | 3 |
Mounting | Through Hole |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Cathode current (sink) | IK(sink) | 150 | mA |
Cathode voltage | VKA | 37 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Voltage Tolerance (ABSMax) | accuracy(VOUT) | - | +/-2.2 | % |
Minimum cathode current for regulation (Max) | IKmin | - | 1 | mA |
Minimum cathode current for regulation (Typ.) | IKmin | - | 0.4 | mA |
Cathode voltage (Max) | VKA(recommended) | - | 36 | V |
Cathode voltage (Min) | VKA(recommended) | - | 2.495 | V |
Reference voltage (Typ.) | VREF | - | 2.495 | V |
Contact us
Contact usFrequently Asked Questions
FAQs