EOL announced
Adjustable precision Shunt regulator
Polarity | Positive |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | UFV |
---|---|
Package Image | |
Package Code | SOT-353F |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Cathode current (sink) | IK(sink) | 20 | mA |
Power Dissipation (mounted on glass-epoxy board) | PD | 0.45 | W |
Cathode voltage | VKA | 20 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Voltage Tolerance (ABSMax) | accuracy(VOUT) | - | +/-1.0 | % |
Minimum cathode current for regulation (Max) | IKmin | - | 0.4 | mA |
Minimum cathode current for regulation (Typ.) | IKmin | - | 0.2 | mA |
Cathode voltage (Max) | VKA(recommended) | - | 19 | V |
Cathode voltage (Min) | VKA(recommended) | - | 1.26 | V |
Reference voltage (Typ.) | VREF | - | 1.26 | V |
Contact us
Contact usFrequently Asked Questions
FAQs