TB62216FNG

Brush motor driver IC

Description

Function 4 function modes (CW / CCW / STOP / Short BRAKE) / Capable of constant current controlling (PWM)
Application Scope DC motor drivers
Class Dual-DC motor IC using PWM chopper type
Number of drive motors (brush moter) 2
Number of drive motors (stepping motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name HTSSOP48-P-300-0.50
Package Image HTSSOP48-P-300-0.50
Pins 48
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(ave) 2.5 A
Output Current IOUT(peak) 5 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -20
Supply Voltage VCC 40 V
Output Voltage VO 40 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2024

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open