TB6537PG

EOL announced

Brushless motor driver IC

Description

Function PWM type / External transistor type
Class 3-phase sensorless hall motor controller
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name DIP18-P-300-2.54D
Pins 18
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 0.02 A
Output Voltage VO 5.5 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open