Function | Full wave type / Sinewave PWM brushless motor control / Auto lead angle function |
---|---|
Class | 3-phase brushless motor controller |
Number of drive motors (brushless motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SSOP30-P-375-1.00 |
---|---|
Package Image | |
Pins | 30 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Output Current | IOUT(peak) | 0.002 | A |
Operating Temperature (Max) | Topr | 115 | ℃ |
Operating Temperature (Min) | Topr | -30 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -50 | ℃ |
Output Voltage | VO | 12 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Power Supply Current | ICCQ | - | 0.008 | A |
Power Supply Voltage (Min) | - | - | 6 | V |