TB6584FNG

Brushless motor driver IC

Description

Function Full wave type / Sinewave PWM brushless motor control / Auto lead angle function
Application Scope 3-phase brushless motor drivers
Class 3-phase brushless motor controller
Number of drive motors (brushless motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP30-P-300-0.65
Package Image SSOP30-P-300-0.65
Pins 30
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 0.002 A
Operating Temperature (Max) Topr 115
Operating Temperature (Min) Topr -30
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Voltage VO 18 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Voltage (Min) - - 6 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2022

Apr,2024

Apr,2024

Applications

Air Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Cordless Power Tool
Such as low power consumption and miniaturization are important in designing cordless power tools. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, control units, power supply and charge management units, etc., along with circuit configuration examples.
Washing Machine
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open