TB6586FG

Brushless motor driver IC

Description

Function PWM type
Application Scope 3-phase brushless motor drivers
Class 3-phase brushless motor controller
Number of drive motors (brushless motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-SSOP24-0613-1.00-001
Package Image P-SSOP24-0613-1.00-001
Pins 24
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 0.002 A
Operating Temperature (Max) Topr 115
Operating Temperature (Min) Topr -30
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Voltage VO 18 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Voltage (Min) - - 6.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2022

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open