TB6613FTG

Brush motor driver IC

Description

Function Standby (power-save) mode
Application Scope General-purpose
Class Multi channel full-bridge driver for brushed DC motor, built-in microstep function
Number of drive motors (brush moter) 8
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name VQON44-P-0606-0.40
Package Image VQON44-P-0606-0.40
Pins 44
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 0.8 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -20
Supply Voltage VCC 6 V
Output Voltage VO 6 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2022

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open