Function | PWM chopper type |
---|---|
Application Scope | 3-phase brushless motor drivers |
Class | 3-phase sensorless driver |
Number of drive motors (brushless motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SSOP24-P-300-0.65A |
---|---|
Package Image | |
Pins | 24 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 1 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Output Voltage | VO | 25 | V |
Contact us
Contact usFrequently Asked Questions
FAQs