Feature | MIPI® DBI-2 2.0 to MIPI® DSI 1.01 / MIPI® DPI 2.0 to MIPI® DSI 1.01 / Up to XGA (1024 x 768, 60 fps, 24 bpp) |
---|---|
Application Scope | digital still camera (DSC) / digital video camera (DVC) / head mount device (HMD) / PND / smart watch / smartphone |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | P-VFBGA72-0404-0.40A3 |
---|---|
Pins | 72 |
Mounting | Surface Mount |
Pin pitch | 0.4 mm |
Please refer to the link destination to check the detailed size.