Feature | MIPI® DSI 1.01 to LVDS Single Link / Up to WXGA (1366 x 768, 60 fps, 24 bpp) |
---|---|
Application Scope | tablet / Ultrabook™ |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | P-TFBGA49-0505-0.65AZ |
---|---|
Pins | 49 |
Mounting | Surface Mount |
Pin pitch | 0.65 mm |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs