Not Recommended for New Design
LED driver for LED displays and amusement applications
Feature | 16-bit PWM grayscale function and 8-bit output gain control function |
---|---|
Application Scope | Large LED panels |
Class | 16-output constant current LED driver with output gain control and PWM grayscale function |
Output Channel (Ch) | 16 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-HTSSOP24-0508-0.65-001 |
---|---|
Package Image | |
Pins | 24 |
Mounting | Surface Mount |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 90 | mA |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Supply Voltage (Max) | VDD | 6 | V |
Output Voltage | VO | 17 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Power Supply Voltage (Max) | - | - | 5.5 | V |
Power Supply Voltage (Min) | - | - | 3.0 | V |
Contact us
Contact usFrequently Asked Questions
FAQs