Feature | Voltage booster converter and H-SW controller or full bridge LLC controller |
---|---|
Application Scope | The solar cell power conditioner |
Dry Packed Products | Available |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-VQFN32-0505-0.50-002 |
---|---|
Package Image | |
Pins | 32 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs