Function | 2-phase bipolar stepping motor driver / Half, Quarter, 1/8, 1/16 step resolution / Pseudo-sinewave drive (PWM chopper type) / Built-in microstep decoder / Clock-in type |
---|---|
Application Scope | Bipolar stepping motor drivers / Optical lens units |
Class | 2-phase stepping motor driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-WQFN24-0404-0.50-004 |
---|---|
Package Image | |
Pins | 24 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 1.0 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Output Voltage | VO | 18 | V |
Contact us
Contact usFrequently Asked Questions
FAQs