TC7SET08F

L-MOS TTL Level Input series

Description

Function1 Gate
Function2 2-Input/AND
Input type Input-Tolerant
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-25 (SMV)
Package Image SMV
JEITA SC-74A
Package Code SOT-25
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×1.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 5.5 V
Supply voltage (Min) VCC - 4.5 V
Operating temperature Topr - -40 to 125
Output current (Min) IO - 8 mA
Propagation delay time (Typ.) tpd_tpz - 4.2 ns
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2008

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note
TC7SET08F,LJ 3000 Yes - General Use
TC7SET08F,LXGJ 3000 - Yes Yes Automotive Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open