TC7WPB9306FK

Dual-supply level shift bus switches

Description

Function 2-Bit Dual Supply Bus Switch
Feature Low Voltage / Low Power
Configuration (switch type) SPST
Number of Circuits 2
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-765 (US8)
Package Image US8
JEDEC MO-187-CA
Package Code SOT-765
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×3.1×0.7
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 200 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCCA - 5 V
Supply voltage (Min) VCCA - 1.65 V
Supply voltage (Max) VCCB - 5.5 V
Supply voltage (Min) VCCB - 2.3 V
Operating temperature Topr - -40 to 125
Switch terminal ON capacitance (Typ.) CON - 14 pF
ON-resistance (Typ.) RON - 5 Ω
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2009

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Note
TC7WPB9306FK,LF 3000 Yes - General Use
TC7WPB9306FK,XG 3000 - Yes Yes Automotive Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open