Function | 2-Bit Dual Supply Bus Buffer |
---|---|
Feature | Low Voltage / Low Power |
Number of Circuits | 2 |
Direction of data transmission | Unidirectional |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | US8 |
---|---|
Package Image | |
JEDEC | MO-187-CA |
Package Code | SOT-765 |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×3.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 200 | mW |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCCA | - | 2.7 | V |
Supply voltage (Min) | VCCA | - | 1.1 | V |
Supply voltage (Max) | VCCB | - | 3.6 | V |
Supply voltage (Min) | VCCB | - | 1.65 | V |
Operating temperature | Topr | - | -40 to 125 | ℃ |
Output current (Min) | IOUTB | VCCB=3V | 3 | mA |
Propagation delay time (Max) | tPLH_tPHL | VCCA>=2.3V VCCA<=2.7V VCCB>=3V VCCB<=3.6V |
13.7 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs