Description |
TC90105FG has 2ch composite input terminal independently and 2ch color decoders. Output I/F is 2ch ITUR-656 or 1ch ITUR-601. It can adjust individually color management and other's picture correction for two input composite signal. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | LQFP80-P-1212-0.50F |
---|---|
Package Image | |
Pins | 80 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Property | Value | Unit |
---|---|---|
Analog Input: Composite | 2 | ch |
Analog Input: Y/C | 1 | ch |
Digital Output: ITU-R BT.601 (D1) | 1 | ch |
Digital Output: ITU-R BT.656:D1 (Two lines output) | 1 | ch |
Multi color decoder (NTSC/PAL/SECAM) | 2 | ch |
Dynamic YC gamma | 2 | ch |
Color management | 2 | ch |
HVD enhancer | 2 | ch |
Horizontal distortion aberration / trapezoid correction | 2 | ch |
AD converter:10-bit | 2 | ch |
Regulator (3.3V to 2.5V) | 1 | ch |
Supply voltage | 1.5 / 2.5 / 3.3 | V |
Contact us
Contact usFrequently Asked Questions
FAQs