TCD1711DG

EOL announced

CCD Linear Image Sensor

Description

Feature High sensitive and low dark current PN photodiode
Application Scope Photocopiers
Type / Lamp B/W
Classification Lens reduction type
Pixel of Image Sensing Elements 7450
Line of Image Sensing Elements 1
Pixel size (µm) pitch 4.7
Pixel size (µm) height 4.7
Resolution (DPI) 600
Sheet size A3
Input signal CMOS level 5V drive (all input clock)

Package Information

Toshiba Package Name 22pin CERDIP
Pins 22
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 10 V
Sensitivity B/W (Typ.) - - 15 V/lx・s
Sensitivity R (Typ.) - - V/lx・s
Sensitivity G (Typ.) - - V/lx・s
Sensitivity B (Typ.) - - V/lx・s
Data rate B/W (Max) - - 60 MHz
Data rate Color (Max) - - MHz

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open