Application | Consumer equipment / Mobile equipment / IOT/Wearable equipment / Camera/Sensor power supply / General purpose power supply |
---|---|
Feature | Low voltage operation / Low quiescent current |
Number of Circuits | 1 |
Function | Inrush current reducing |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | WCSP4D |
---|---|
Package Image | |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
0.79×0.79×0.55 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Maximum Output Current (DC) | IOUT(DC) | 1.0 | A |
Power dissipation (Mounted on FR4 board(40mm×40mm)) | PD | 0.8 | W |
Input Voltage | VIN | 6.0 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Temperature | Topr | - | -40 to 85 | ℃ |
Operating Input Voltage (Max) | VIN | - | 5.5 | V |
Operating Input Voltage (Min) | VIN | - | 1.1 | V |
ON-resistance (Typ.) | RON | IOUT=-0.5A VIN=1.2V |
139 | mΩ |
ON-resistance (Typ.) | RON | IOUT=-0.5A VIN=1.8V |
71 | mΩ |
ON-resistance (Typ.) | RON | IOUT=-0.2A VIN=5V |
34 | mΩ |
VOUT rise time (Typ.) | tr | VIN=3.3V | 130 | μs |
Stand-by current (Typ.) | IQ(OFF) | VIN=5.5V | 0.065 | μA |
Contact us
Contact usFrequently Asked Questions
FAQs