TCK304G

Load switch IC

Description

Application Consumer equipment / Mobile equipment / USB power supply / SSD/DRAM power supply
Feature Wide range input voltage
Number of Circuits 1
Function Inrush current reducing / Reverse current blocking / Flag indicate
Protection Thermal Shutdown / Under Voltage Lockout / Over Voltage Lockout
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP9
Package Image WCSP9
Pins 9
Mounting Surface Mount
Width×Length×Height
(mm)
1.5×1.5×0.54
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Maximum Output Current (DC) IOUT(DC) 3.0 A
Maximum Output Current (Pulse) IOUT(Pulse) 4.0 A
Power dissipation (Mounted on FR4 board(40mm×40mm)) PD 1.65 W
Input Voltage VIN 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature Topr - -40 to 85
Operating Input Voltage (Max) VIN - 28 V
Operating Input Voltage (Min) VIN - 2.3 V
ON-resistance (Typ.) RON IOUT=-1A
VIN=4.5V
73
VOUT rise time (Typ.) tr VIN=5V 2000 μs
Over voltage lock out (OVLO) rising threshold(Typ.) VOVL_RI - 6.6 V
Stand-by current (Typ.) IQ(OFF) VIN=5V 75 μA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
TCK304G,LF 5000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open